Introducing the new ProTeam GoFit Cordless Series
The GoFit® Cordless Series is the latest in battery backpack vacuum technology featuring cordless efficiency, long runtimes, a smaller profile, customized comfort and advanced filtration.
ProTeam’s recently redesigned Vac Station is the essential tool for maintaining a more efficient, safe, and organized cleaning environment. Available as either a one-shelf option or a two-shelf option, the Vac Station can be easily installed and adjusted depending on the user’s height and storage needs. The ProTeam Vac Station comes complete with the platform(s), wand clip accessory, 1 cord holder accessory, 1 wall mounting rail, and 3 mounting screws.
Available in 3- and 6-quart models, the GoFit Cordless Series are engineered to meet professional cleaners’ evolving productivity, mobility, fit and labor savings needs.
And, with two high-performing and long lasting Lithium-Ion batteries, a 4Ah and an 8Ah, individuals can choose their cleaning experience, whether that’s vacuuming longer in higher traffic areas or squeezing in a short, quick detail clean with the lighter weight battery option.
The GoFit Cordless Series features the quick-adjust FlexFit® harness system engineered with an ergonomic precision that adapts to your body, providing a secure and personalized fit and enhancing your cleaning experience.
With an interchangeable harness and a 4-step numbered system designed for easy wear, the FlexFit adds a new level of performance and efficiency.
Battery charge time is approximately equal to battery runtime, making it convenient to quickly swap batteries from charger to vacuum for continuous cord-free options. Choose a 4Ah battery for a lighter-weight quick-cleaning solution or the 8Ah battery for longer runtime.
The easy-to-read battery fuel gauge on the end of the battery indicates approximate runtime remaining and the lights on the charger will tell you the batteries charge status.
Clean with cordless efficiency.
Here’s why the GoFit 3 / 6 Cordless Series is a more productive, efficient, and comfortable fit for the way you clean.
Productivity remains as one of the top five challenges facility managers face today1. More than 79% of building service contractors spend over half of their operating budget on labor2. Transitioning to cordless vacuuming can dramatically increase an organization’s annual labor savings.
1 2023 CMM In-House/Facility Management Benchmarking Survey Report
2 2023 CMM Building Service Contractor Benchmarking Survey Report
Whether you manage a team of cleaning professionals at a university, run a small business, or tackle everyday cleaning challenges, there’s a GoFit Cordless vac that fits your needs.
107777 GoFit 3 Cordless 8Ah w/Aviation 1.5” Tool Kit (106502)
107778 GoFit 3 Cordless 8Ah w/Xover Telescoping Wand Kit (107100)
107779 GoFit 3 Cordless 8Ah w/Xover Two-Piece Wand Kit (107098)
107780 GoFit 3 Cordless 8Ah w/ProBlade Combo Kit (107532)
107786 GoFit 6 Cordless 8Ah w/Xover Telescoping Wand Kit (107100)
107787 GoFit 6 Cordless 8Ah w/Xover Two-Piece Wand Kit (107098)
107788 GoFit 6 Cordless 8Ah w/ProBlade Combo Kit (107532)
107795 GoFit 6 Cordless 8Ah w/Xover Performance Kit (107099)
107774 GoFit 3 Cordless 4Ah w/Xover Telescoping Wand Kit (107100)
107775 GoFit 3 Cordless 4Ah w/Xover Two-Piece Wand Kit (107098)
107776 GoFit 3 Cordless 4Ah w/ProBlade Combo Kit (107532)
107782 GoFit 6 Cordless 4Ah w/Xover Telescoping Wand Kit (107100)
107783 GoFit 6 Cordless 4Ah w/Xover Two-Piece Wand Kit (107098)
107784 GoFit 6 Cordless 4Ah w/ProBlade Combo Kit (107532)
Using a GoFit Cordless backpack vacuum saves time, labor and money — not to mention reduces overall fatigue on your body. You can purchase this latest battery option with a distributor near you while learning about available rebates, training support and service.