Free ground shipping on orders of $150 at list prices only.

GoFit Cordless Charger

SKU: 107685

GoFit Cordless batteries reach full charge in approximately 61 – 101 minutes depending on the size of your battery, so you can swiftly return to your cleaning tasks. Monitor your battery’s charge level using the charge status indicator with intuitive lights. Charger indicator light will turn on solid red (standby) after inserting the battery. When charge cycle begins, the indicator will change from solid red to flashing green. When charger indicator light changes from flashing green to solid green, battery is 100% charged. To be used with ProTeam’s GoFit Cordless 4Ah and 8Ah batteries. Unsurpassed 2 year warranty.

Read more...
$350.00
Success Icon
Available

Features

  • Cordless Efficiency – Use a cordless backpack vacuum to clean 30% faster than a standard backpack and 5 times faster than an upright.
  • Go Anywhere – Redefine mobility and navigate through spaces without the restriction of cords.
  • Easy to Read Charge Status Indicator – Monitor charge levels using intuitive light indicators that change color.
  • Fast Charge – Battery reaches full charge in approximately 61 (4Ah) – 101 minutes (8Ah) so you can swiftly resume your cleaning tasks.
  • Fits: GoFit 3 Cordless, GoFit 6 Cordless
  • 2 year warranty on charger

Specifications

Product Weight
4.18 lb
Certifications
UL Listed
Item Dimensions
9.473"x6.843"x5.966"
UPC Code
693822076850 
Item Dimensions
9.473 x 6.843 x 5.966

Documents & Drawings

Reviews / Q&A