Free ground shipping on orders of $150 at list prices only.
 

GoFit 3 Cordless 8Ah, 3 qt. Commercial Backpack Vacuum w/ AviationVac 1.5" Tool Kit

SKU: 107777

Clean with freedom using ProTeam’s GoFit 3 Cordless backpack vacuum which offers cordless efficiency for a seamless cleaning experience. Cordless vacuuming allows you to safely go wherever you need to go without the constraints of a cord, increasing your productivity by 30% compared to corded backpack vacuums. Weighing in at 15.7 lbs. with the 8Ah battery installed, the 3 qt. is the smallest addition to ProTeam’s GoFit Cordless Series, making it an ideal tool for those with smaller frames or new to backpack vacuums. Control the power setting with the high/low power switch and enjoy an extended runtime of approximately 106 minutes on low for daily cleaning and approximately 83 minutes on high for a deeper clean. Feel customized comfort with the 4-step quick-adjust FlexFit harness designed to be easily adjusted with no tools required. This cordless backpack vacuum cleaner has advanced multi-layered ProLevel Filtration with HEPA Media that reduces allergens in the air while a brushless motor prevents carbon dust. Clean hard-to-reach areas with the 3 qt. combined with top-quality ProTeam accessories – the AviationVac 1.5" Tool Kit (106502): 56" two-piece, two-bend aluminum wand w/ button lock (101338), 3" dust brush (100110), 17" crevice tool (100108), 5" upholstery tool (100115), 12" aluminum gulper floor tool (100155), plus 2 filter bags (107666), 8Ah battery (107684) and charger (107685). 3 year warranty on parts and labor, 2 years on motor, battery and charger. Use filter bags open collar (107666) or closed collar (107667).

Read more... Read more...
Available only through distribution.
List Price = $1,525.00 USD.

Features

  • Cordless Efficiency – Use a cordless backpack vacuum to clean 30% faster than a standard backpack and 5 times faster than an upright.
  • Go Anywhere – Redefine mobility and navigate through spaces without the restriction of cords.
  • Long Runtimes – Experience an extended runtime of approximately 106 minutes on low and 83 minutes on high with the 8Ah battery.
  • Small and Lightweight – Meet our smallest cordless cleaning solution that’s ideal for those with smaller frames, weighing only 15.7 pounds with the battery installed.
  • High/Low Power Switch – Conserve runtime by tackling detail cleaning on low, then switch to high for cleaning high-traffic areas.
  • Rapid Recharge – Battery reaches full charge in approximately 101 minutes so you can swiftly resume your cleaning tasks.
  • Customized Comfort – Execute your perfect fit with the cordless vacuum cleaner’s interchangeable quick-adjust 4-step harness that doesn’t require tools and is designed to work with a wide range of users.
  • Advanced Filtration – Discover our ProLevel Filtration System that captures and contains soil and harmful particles, preventing them from being reintroduced into the environment.
  • Cleaning Made Safer – Benefit from a safer cleaning environment without the potential tripping hazard of a cord.
  • AviationVac 1.5" Tool Kit 106502 includes a 56" two-piece, two-bend aluminum wand w/ button lock (101338), 12" Aluminum Gulper Floor Tool (100155), 3" Dust Brush (100110), 5" Upholstery Tool (100115) and 17" Crevice Tool (100108)
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 year warranty on parts and labor. 2 year warranty on motor, battery and charger. Limited lifetime warranty on molded body parts.

Specifications

Product Weight
15.7 lb, 7.1 kg
Airflow (CFM)
65 (low | 70 (high)
Static Lift - in
55 (low) | 63 (high)
Motor
240 (low) | 310 (high W/60 V
Decibel - dBA
65 (low) | 67 (high)
Capacity
Dry Fit - 3 qt, 3.3 L
Battery Type
Lithium Ion
Approx. Runtime
106 mins. (low) | 83 mins. (high)
Approx. Charge Time
101 mins.
Minimum Charge Cycles
1000
Certifications
UL Listed, CRI Seal of Approval
Filtration (sq. in)
ProLevel Filtration w/ Three Levels of Filtration: 777 sq. in. total area
ProLevel Filtration System
ProLevel Filtration System with HEPA Media captures 99.9% at 0.3-0.5 microns per ASTM F3150
Hose Length (ft)
4
Intercept Micro Filter
107666
Micro Cloth Filter
843966
HEPA Media Filter
847650
Item Dimensions
8.13 x 11.94 x 16.33
UPC Code
693822077772 

What's in the Box

  1. Hose - Professional-grade flexible hose for better maneuverability
  2. GoFit 3 Cordless 8Ah Backpack Vacuum
  3. 8Ah Lithium Ion Battery - Offers approx. 106 minutes of runtime on low, ideal for routine cleaning and approx. 83 minutes on high for deep cleaning
  4. Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
  5. Micro Cloth Filter - Captures fine particulate and top gasket provides a secure vacuum seal
  6. Dome Filter made with HEPA Media - Helps maintain and improve the efficiency of your vacuum cleaner
  7. Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
  8. Upholstery Tool - An all-purpose tool ideal for furniture
  9. Crevice Tool - Perfect for deep cleaning around corners and tight spaces
  10. Aluminum Gulper Floor Tool - Ideal use for low pile and durable hard surfaces
  11. Two-Piece Wand - Two-piece lightweight aluminum wand for extended reach
  12. Battery Charger - Reach full charge in approximately 101 minutes
  13. Literature Kit - Owners Manual & Quick Start Poster

Reviews / Q&A