Free ground shipping on orders of $150 at list prices only.

GoFit 3 Cordless 4Ah, 3 qt. Commercial Backpack Vacuum w/ ProBlade Hard Surface & Carpet Floor Tool Kit

SKU: 107776

Experience cordless efficiency, long runtimes and customized cleaning with ProTeam’s GoFit 3 Cordless backpack vacuum. Cordless vacuuming allows you to safely go wherever you need to go to get the job done and increase your productivity by 30% compared to corded backpack vacuums. The smallest addition to ProTeam’s newly launched GoFit Cordless series, the 3 qt. weighs a total of 12.8 lbs. with the 4Ah battery installed, so it’s a great option for those with smaller frames or new to backpack vacuums. Use the high/low power switch to control the power setting and enjoy an extended runtime of approximately 51 minutes on low setting and approximately 39 minutes on high. Feel customized comfort with the 4-step quick-adjust FlexFit harness designed to be easily adjusted with no tools required. This cordless backpack vacuum cleaner has advanced multi-layered ProLevel Filtration with HEPA Media that reduces allergens in the air while a brushless motor prevents carbon dust. Clean hard-to-reach areas and maneuver quietly around obstacles with the 3 qt. that includes top-quality ProTeam accessories – the ProBlade Carpet and Hard Surface Tool Kit (107532): 14" ProBlade carpet floor tool (107527), 14" ProBlade hard surface tool (107528), 32"- 57" telescoping straight wand (107529), 17" crevice tool (100108), 3" dust brush (100110), 5" upholstery tool (100115), cuff adapter (103122), 2 filter bags (107666), 4Ah battery (107683) and charger (107685). 3 year warranty on parts and labor, 2 years on motor, battery and charger. Use filter bags open collar (107666) or closed collar (107667).

Read more...
Available only through distribution.
List Price = $1,575.00 USD.

Features

  • Cordless Efficiency – Use a cordless backpack vacuum to clean 30% faster than a standard backpack and 5 times faster than an upright.
  • Go Anywhere – Redefine mobility and navigate through spaces without the restriction of cords.
  • Long Runtimes – Experience an extended runtime of approximately 51 minutes on low and 39 minutes on high with the 4Ah battery.
  • Small and Lightweight – Meet our smallest cordless cleaning solution that’s ideal for those with smaller frames, weighing only 12.8 pounds with the battery installed.
  • High/Low Power Switch – Conserve runtime by tackling detail cleaning on low, then switch to high for cleaning high-traffic areas.
  • Rapid Recharge – Battery reaches full charge in approximately 61 minutes so you can swiftly resume your cleaning tasks.
  • Customized Comfort – Execute your perfect fit with the cordless vacuum cleaner’s interchangeable quick-adjust 4-step harness that doesn’t require tools and is designed to work with a wide range of users.
  • Advanced Filtration – Discover our ProLevel Filtration System that captures and contains soil and harmful particles, preventing them from being reintroduced into the environment.
  • Cleaning Made Safer – Benefit from a safer cleaning environment without the potential tripping hazard of a cord.
  • ProBlade Carpet and Hard Surface Floor Tool Kit 107532 includes a 14" ProBlade Carpet Floor Tool (107527), 14" ProBlade Hard Floor tool (107528), 32"-57" Telescoping straight wand (107529), 17" crevice tool (100108), 3" dust brush (100110), 5" upholstery tool (100115)
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 year warranty on parts and labor. 2 year warranty on motor, battery and charger. Limited lifetime warranty on molded body parts.

Specifications

Product Weight
12.8 lb, 5.8 kg
Airflow (CFM)
65 (low | 70 (high)
Static Lift - in
55 (low) | 63 (high)
Motor
240 (low) | 310 (high W/60 V
Decibel - dBA
63 (low) | 66 (high)
Capacity
Dry Fit - 3 qt, 3.3 L
Battery Type
Lithium Ion
Approx. Runtime
51 mins. (low) | 39 mins. (high)
Approx. Charge Time
61 mins.
Minimum Charge Cycles
1000
Certifications
UL Listed, CRI Seal of Approval
Filtration (sq. in)
ProLevel Filtration w/ Three Levels of Filtration: 777 sq. in. total area
ProLevel Filtration System
ProLevel Filtration System with HEPA Media captures 99.9% at 0.3-0.5 microns per ASTM F3150
Hose Length (ft)
4
Intercept Micro Filter
107666
Micro Cloth Filter
843966
HEPA Media Filter
847650
Item Dimensions
8.13 x 11.94 x 16.33
UPC Code
693822077765 

What's in the Box

  1. Hose - Professional-grade flexible hose for better maneuverability
  2. GoFit 3 Cordless 4Ah Backpack Vacuum
  3. 4Ah Lithium Ion Battery - Offers approx. 51 minutes of runtime on low, ideal for routine cleaning and approx. 39 minutes on high for deep cleaning
  4. Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
  5. Micro Cloth Filter - Captures fine particulate and top gasket provides a secure vacuum seal
  6. Dome Filter made with HEPA Media - Helps maintain and improve the efficiency of your vacuum cleaner
  7. Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
  8. Upholstery Tool - An all-purpose tool ideal for furniture
  9. Cuff Adapter - Attach detail tools to wand for high reach cleaning
  10. Crevice Tool - Perfect for deep cleaning around corners and tight spaces
  11. ProBlade Hard Surface & Carpet Floor Tool - Effectively clean hard surface areas and effectively clean low to medium pile carpet
  12. Straight Telescoping Wand - Adjustable height for maximum comfort
  13. Battery Charger - Reach full charge in approximately 61 minutes
  14. Literature Kit - Owners Manual & Quick Start Poster

Documents & Drawings

Reviews / Q&A