Free ground shipping on orders of $150 at list prices only

Micro Cloth Filter, Fits GoFit 3 Backpack Vacuums

SKU: 843966

The second level of ProTeam's ProLevel Filtration System, Micro Cloth Filters are essential to helping collect at least 99.9% of indoor pollutants one micron or larger. To safeguard the Indoor Air Quality of your facilities and to optimize the performance of your vacuum cleaner, only use genuine ProTeam filters. Fits GoFit 3, GoFit 3 Cordless and GoFit 3 PH backpack vacuums.

Read more...
$32.90
Success Icon
Available

Features

  • Capture & Contain - Improves Indoor Air Quality by capturing airborne particles.
  • Wash & Reuse - ProTeam's Micro Cloth Filters are hand and machine washable - air dry only.
  • Vacuum Seal - Top gasket provides a secure vacuum seal.
  • Keep your vacuum in good working order by using genuine ProTeam replacement parts.
  • Fits: GoFit 3, GoFit 3 Cordless, GoFIt 3 PH

Specifications

Product Weight
0.14 lb
Capacity
Dry Fit - 3 qt, 3.3 L
Filtration (sq. in)
Cloth Filter - Level 2
Item Dimensions
10.13"x4.88"x6.25"
UPC Code
693822439662 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A