productivity_icon_revised

Productivity

The efficient soil removal and cleaning speed of a ProTeam backpack allows you to double vacuuming productivity.

 

In 1 hour you can clean:

  • 2,875 sq ft w/upright
  • 7,407 sq ft w/ProTeam backpack
  • 10,000 sq ft w/ProTeam backpack in a Team Cleaning system

                          

A ProTeam backpack vacuum is:

  • 43% more efficient than a commercial upright vacuum
  • 30% more efficient than a canister
  • 52% faster than a dust mop

 

Dust reappears:

  • 24 hrs after dust mop
  • 72 hrs after ProTeam backpack vacuum
Vid-BackP-Productivity

ProTeam Backpack Productivity

costofownership_icon_revised

Cost of Ownership

Reduce your maintenance and repair costs and enjoy years of reliable cleaning.

  • It costs about $184/yr to maintain an upright
  • It costs only $60/yr to maintain a ProTeam backpack

Given an $13/hr average wage, you save $85,800/yr for every 100,000 sq ft you clean with a backpack vacuum instead of an upright.

An upright vacuum has about 50 moving parts that can wear out or break down.

A backpack vacuum has only 2 moving parts, the switch and the motor, reducing the need for maintenance and repairs.

Vid-Cost-Ownership

The Lifespan of a ProTeam Backpack

ergonomics_icon_revised

Ergonomics

Cleaners feel better physically when using our lightweight, ergonomic vacuums.

  • Backpack vacuum users maintain a more neutral posture compared to the frequent extreme arm/leg extensions seen when using an upright.
  • With similar levels of energy-use during 1hr of vacuuming, backpack vacuums covered over 2x the area cleaned using uprights.
  • 9/10 users have 0 problems w/setup & breakdown of the Super Coach Pro.
  • 20% less pressure is felt w/the FlexFit® articulating harness vs. a standard harness.
Vid-Ergonomics

Vacuum Ergonomics

cleaningforhealth_icon_revised

Cleaning for Health

Bacteria, pollen, dander and dust trigger asthma and allergies, leading to a decrease in overall productivity. A ProTeam vacuum captures unhealthy particles, improving Indoor Air Quality.

  • ProTeam advanced filtration system captures allergens, asthma triggers and other harmful particles, leaving behind healthier air.
  • Improved IAQ produces positive health impacts.

ProTeam has partnered with the American Lung Association in efforts to educate the public about the importance of healthy indoor air.

Vid-IAQ

The Importance of Indoor Air Quality

sustainable_icon_revised

Sustainability

ProTeam designs energy-efficient products and manufactures them through cost-effective and energy-efficient processes. ProTeam is committed to reducing energy consumption and waste.

  • If 1% of US commercial floor space was cleaned using the GoFree Flex Pro cordless backpack vacuum cleaning system (vs. a dual-motor upright), we would save 14 million kWh of electricity per year.
  • ProTeam vacuums use reusable filters and require fewer replacement and repair parts, reducing landfill waste.
Please enable JavaScript to use this website.