ProTeam backpack vacuum with Integrated Pest Management toolkit

Remove pests and their by products from flooring, surfaces, and hard-to-reach places. A ProTeam backpack vacuum used with our Integrated Pest Management toolkit immediately reduces pest populations in an environmentally safe way.

FILTRATION, FILTRATION, FILTRATION

ProTeam’s unique ProLevel Filtration system make pest management more efficient and ensure insect particulates stay out of the air.

Read More...

Why Choose the ProVac FS 6?

Proof Positive

“The ProTeam vacuum provides excellent suction for removal of bed bugs from surfaces and the HEPA media filter helps capture any potential allergens.”

Stoy Hedges, Pest Control Technical Expert, Terminix

Read More...
Proof Positive

Vacuum System and Filtration

  • Reduced Emissions - Easy access, post-motor filter made from HEPA media, designed to capture tiny particulates & carbon motor dust
  • Latches form compression seal on upper filter gaskets, ensuring airflow performance while allowing for easy filter maintenance and removal
  • Exhaust vent filters are angled to not disturb papers and surface materials
  • Unit can be operated sitting on floor/table without restricting airflow and risking overheating motor
  • Internal vertical ribbing on tank walls allow for prolonged performance during filling of Intercept Micro® filter bag
Read More...
Vacuum System and Filtration
vacuum system and filtration
ProTeam backpack vacuum

Pest Management Facts

  • Pests contaminate food, as well as kitchen equipment & other surfaces. Pests also infest food items & stored products including grains & dry goods. 
  • Pests can spread diseases such as Zika virus, West Nile virus, Lyme disease, malaria, plague, Rocky Mountain spotted fever, hantavavirus & encephalitis. 
  • 97% of allergists believe a pest-free environment is an important step in preventing asthma and allergy symptoms. 
Read More...
Pest Management Facts

Integrated Pest Management Tool Kit Includes:

  • 102361 – Straight Plastic Wand
  • 102399 – Vibrating Upholstery Tool
  • 102663 – Mesh Bag
  • 102684 – Electronic Cleaning Kit
  • 103089 – Dust Brush
  • 103099 – Adapter Cuff
  • 103505 – Curved Wand
  • 103523 – Crevice Tool (Flexi-Clean)
  • 106343 – Chrome Telescoping Wand
  • 106709 – Combination Floor Tool
Read More...
Integrated Pest Management Tool Kit Includes:
pest management tool kit
mattress cleaning with vacuum

Count the ways ProTeam backpack vacuums work better against pests.

1. Environmentally safe

Using no chemicals or toxins, ProTeam vacuums permanently remove pests from a space. 

2. Routine elimination

ProTeam backpack vacuums allow cleaning workers to move through a space up to 3 times faster and 44 percent more effectively, so pest management becomes routine.

3. Immediate impact

Instantly capture pests and contain the allergens, eggs and waste they leave behind.

4. Versatile control

ProTeam’s IPM toolkit and high-performance design can control a wide range of pests, including bed bugs, spiders, cockroaches, wasps, beetles, box elder bugs and more.

Read More...
Count the ways ProTeam backpack vacuums work better against pests.
Please enable JavaScript to use this website.