Free ground shipping on orders of $150 at list prices only

GoFit 10, 10 qt. Backpack Vacuum w/ Xover Performance Telescoping Wand Tool Kit

SKU: 107735

The 10 qt. GoFit commercial backpack vacuum is ProTeam's largest version, which can contain sizeable debris while delivering supreme balance and ease of use. The 10 qt. is an example of continuous comfort with the patented 4-step FlexFit articulating harness system. Inspired by top-rated backpacks beloved by hikers worldwide is designed to rest comfortably on the user's hips for hours of wear. Additionally, the FlexFit harness's purple numbered touchpoints provide a customized, quick-adjust fit that doesn't require tools. And, with more freedom to move because of its close-fitting profile, you'll bump into fewer objects as you work. The ProLevel Filtration System with HEPA Media, helps reduce allergens and asthma triggers found in the indoor environment and captures 99.86% at 0.3-5 microns per ASTM F3150. When it comes time to change out the filters, to ensure maximum efficiency, you'll find one hand is all you need with the newly designed hinged lid with a single, durable, quick-release, die-cast aluminum latch for easy access. Includes Xover Performance Telescoping Wand Tool Kit 107099: 14" Xover Performance floor tool (107015), 42"- 57" two-piece two-bend telescoping wand (107628), 17" crevice tool (100108), 3" dust brush (100110), 5" upholstery tool (100115) plus 2 filter bags (107313) and a 50' power cord (101678). Unsurpassed 3 year warranty. Use filter bags open collar #107313 or closed collar #107680.

Read more...
$720.00
Success Icon
Available

Features

  • New Levels of Comfort — Experience the reimagined 4-step FlexFit articulating and interchangeable harness structured with even thicker padding and a mix of open/closed weave fabric, increasing breathability.
  • Customized Fit — Execute your perfect fit with the vacuum cleaner's quick-adjust harness that doesn't require tools and is designed to work with a wide range of users.
  • Advanced Filtration — Discover our ProLevel Filtration System that captures and contains soil and harmful particles, preventing them from being reintroduced into the environment.
  • Productivity — Cleans carpets and hard surfaces without stirring up dust, plus backpack vacuums are proven to clean more in less time and with less operator fatigue.
  • Reduced Profile — Maximize your comfort and productivity with the backpack vacuum cleaner's new, lower triangular shape that responds effortlessly to the user's motion.
  • Cleaning Made Easy — Take the headache out of backpack vacuum fleet management as the filters are interchangeable with Super Coach Pro units.
  • Improved Cord Management — Secure the plug using the reimagined switchbox featuring an intuitive cord wrap that reduces unnecessary strain.
  • Large Capacity — Capture sizeable debris for those particularly challenging cleaning situations without stirring up dust while still conforming to the back for a close fit.
  • Xover Performance Telescoping Wand Tool Kit includes a 14" Xover Performance floor tool (107015), 42"- 57" two-piece two-bend telescoping wand (107628), 17" crevice tool (100108), 3" dust brush (100110) and 5" upholstery tool (100115)
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 years parts, labor and motor on vacuum, limited lifetime on molded body parts

Specifications

Product Weight
12.9 lb, 5.85 kg
Airflow (CFM)
153
Static Lift - in
91
Motor
1296 W/10.8 A/120 V
Decibel - dBA
67.2
Capacity
Dry Fit - 10 qt, 11 L
Certifications
UL Listed, CSA Listed, CRI Seal of Approval Gold
Power Cord
50 ft (SKU:101678)
Filtration (sq. in)
ProLevel Filtration w/ Four Levels of Filtration: 1372 sq. in. total area
ProLevel Filtration System
ProLevel Filtration System with HEPA Media captures 99.8% at 0.3-0.5 microns per ASTM F3150
Hose Length (ft)
4
Intercept Micro Filter
107313
Micro Cloth Filter
834000
Foam Filter Media
510183
HEPA Media Filter
844488
Item Dimensions
8.13 x 11.94 x 22.95
UPC Code
693822077352 

What's in the Box

  1. GoFit 10 Backpack Vacuum
  2. Hose - Professional-grade flexible hose for better maneuverability
  3. Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
  4. Micro Cloth Filter - Captures fine particulate and top gasket provides a secure vacuum seal
  5. Dome Filter with Foam Media - Helps maintain and improve the efficiency of your vacuum cleaner
  6. Exhaust Filter made from HEPA Media - An intuitive design makes replacement quick and simple to manage with easy push-button latch
  7. Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
  8. Upholstery Tool - An all-purpose tool ideal for furniture
  9. Crevice Tool - Perfect for deep cleaning around corners and tight spaces
  10. Xover Performance Floor Tool - A multi-surface floor tool for low-pile carpets and hard surfaces with a stiffer brush for more agitation to the carpet
  11. Telescoping Wand - Adjustable height for maximum comfort
  12. 50' Extension Cord - Plug in once and vacuum entire area
  13. Literature Kit - Owners Manual & Quick Start Poster

Documents & Drawings

Reviews / Q&A