Free ground shipping on orders of $150 at list prices only.
We will be closed on July 3-4, 2025 in observance of Independence Day.
​Please expect delays in expedited shipping due to the holiday closure.

FreeFlex Cordless Upright Replacement Charger

SKU: FF107501

LIST PRICE = $402.48 USD. PRODUCT AVAILABLE ONLY THROUGH DISTRIBUTION. CONTACT YOUR LOCAL DISTRIBUTOR FOR PURCHASE. USE WHERE TO BUY LOCATOR TO FIND YOUR NEAREST DISTRIBUTOR.
Quickly recharge your FreeFlex Battery in approximately 93 minutes.

Read more...
Price Not Available
Success Icon
Available

Features

  • Cordless Convenience - Set yourself free from the restriction of a cord and eliminate cord management tasks
  • Longer Runtime - Offers approximately 72 mins. of runtime for greater efficiency.
  • Long Lasting Battery - Lithium Ion battery and control circuit for state-of-the-art performance.
  • Purchase additional batteries for extended runtime or workloading a building
  • Purchase additional batteries for extended runtime or workloading a building
  • Fits - FreeFlex
  • Fits: FreeFlex
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 2 year warranty on charger

Specifications

Product Weight
4 lb
Battery Type
Lithium Ion
Approx. Runtime
72 minutes
Approx. Charge Time
93 minutes
Certifications
UL Listed
Item Dimensions
"x"x4.5"
UPC Code
693822075006 
Item Dimensions
x x 4.5

What's in the Box

Documents & Drawings

Reviews / Q&A