ProTeam GoFit 6 HEPA Motor Assembly |847770 | ProTeam Backpack Vacuums
Message Dialog
Display Update Message
[
{
"catentry_id" : "3074457345649512668",
"Attributes" : { }
}
]
Motor Assembly for GoFit 6 HEPA
SKU:
847770
This 120V replacement motor assembly is compatible with the GoFit 6 HEPA backpack vacuum.
Read more...
Features
- Replacement 120V motor assembly.
- Keep your vacuum in good working order by using genuine ProTeam replacement parts.
- Fits: GoFit 6 HEPA
-
Product Weight
-
3.178 lb
-
Motor
-
120 V
-
UPC Code
-
693822477701
-
Item Dimensions
-
5.781 x 4.643000000000001 x 5.781