Free ground shipping on orders of $150 at list prices only

Motor Assembly with Lead (GoFit 6 PLUS)

SKU: 844545

This 120V replacement motor assembly with lead is compatible with the GoFit 6 PLUS backpack vacuums.

Read more...
$166.22
Success Icon
Available

Features

  • Replacement 120V motor with cooling fan.
  • Keep your vacuum in good working order by using genuine ProTeam replacement parts.
  • Fits: GoFit 6 PLUS

Specifications

Product Weight
3.6 lb
Motor
120 V
Item Dimensions
5.78"x5.78"x5.12"
UPC Code
693822445458 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A