Free ground shipping on orders of $150 at list prices only.

Exhaust Filter Made from HEPA Media - GoFit Vacuums

SKU: 844488

As part of ProTeam's ProLevel Filtration system, these commercial-grade exhaust filters made from HEPA media are essential to improving Indoor Air Quality. An intuitive design makes replacement quick and simple to manage with easy push-button latch. This HEPA Media filter improves indoor air quality during vacuum use by keeping captured particles from leaving through the machine's exhaust. Use with GoFit 3, 6, 6 PLUS, 10 and PH backpack vacuums. Comes in a pack of 2.

Read more...
$17.07
Success Icon
Available

Features

  • Easily Replaceable - ProTeam exhaust filters are easy to remove and replace.
  • Exhaust filter made from HEPA Media. Efficient at filtering smallest particulate. Actual vacuum efficiency performance varies dependent on vacuum unit.
  • A flexible gasket creates a tighter seal and captures microscopic debris.
  • Improve Indoor Air Quality - Capture fine carbon dust from the motor.
  • Replace dirty filters often to keep your unit and the air clean.
  • Comes in a pack of two.
  • Fits: GoFit 3, GoFit 6, GoFit 6 PLUS, GoFit 10, GoFit 3 PH, GoFit 6 PH

Specifications

Product Weight
0.24 lb
Filtration (sq. in)
Exhaust Filter Made From HEPA Media - Level 4
Item Dimensions
4.35"x3.87"x0.95"
UPC Code
693822444888 
Item Dimensions
4.35 x 3.87 x 0.95

What's in the Box

Documents & Drawings

Reviews / Q&A