Free ground shipping on orders of $150 at list prices only

Motor Assembly 1300W

SKU: 844193

This 120V replacement motor assembly with cooling fan is compatible with the GoFit 3, 6, 10 backpack vacuums.

Read more...
$161.39
Success Icon
Available

Features

  • Replacement 120V motor with cooling fan.
  • Keep your vacuum in good working order by using genuine ProTeam replacement parts.
  • Fits: GoFit 3, GoFit 6, GoFit 10

Specifications

Product Weight
3.6 lb
Motor
120 V
Item Dimensions
5.78"x5.78"x5.11"
UPC Code
693822441931 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A