Free ground shipping on orders of $150 at list prices only.

Switchbox Assembly w/ Internal Electronics (GoFit 6 PLUS)

SKU: 844156-2

A new and improved switch box has an integrated, secure cord wrap built into the assembly. This replacement part is the switch Box assembly with internal electronics and includes switch box, internal electronics and yellow cord guide. Fits GoFit 6 PLUS backpack vacuums.

Read more...
$80.96
Success Icon
Available

Features

  • New Twist-Lock Design - secures plug of extension cord into switch box so no more accidental unplugging when caught on objects
  • Intuitive Cord Wrap - located on the side of the switch box, the cord wrap adds security and reduces strain on the cord plug
  • Indicator Light - Switch box includes a filter change indicator light that shows when there is a clog and when the filter needs to be checked/changed
  • Solid Red - Check Intercept Micro Filter Bag
  • Flashing Red - Check for clog or blockage
  • Fits: GoFit 6 PLUS

Specifications

Product Weight
0.66 lb
Item Dimensions
6.17"x2.65"x0.16"
UPC Code
693822415628 
Item Dimensions
6.17 x 2.65 x 0.16

Documents & Drawings

Reviews / Q&A