Free ground shipping on orders of $150 at list prices only.

11" Turbo Brush

SKU: 836357

Cleaning carpets and entry mats is made easy with our Turbo Brush. This air-driven attachment increases agitation to help remove deep down-dirt from carpet. Measures 1.5" x 11".

Read more...
$101.50
Success Icon
Available

Features

  • Easy to Use - Ideal for cleaning walk off mats and medium to high pile carpet.
  • This air-driven attachment increases agitation to help remove deep down-dirt from carpet.
  • Cleaning carpets and entry mats is made easy with our turbo brush. This air-driven attachment increases agitation to help remove deep down-dirt from carpet.
  • Low-profile design ensures this commercial vacuum brush delivers superior cleaning performance in those hard-to-reach places.
  • This ProTeam vacuum brush fits 1.5-inch diameter canister and backpack vacuum wands
  • Fits: 1.5 inch Wand

Specifications

Product Weight
2.145 lb
Item Dimensions
12.5"x11"x11.25"
UPC Code
693822363578 
Item Dimensions
12.5 x 11 x 11.25

Documents & Drawings

Reviews / Q&A