ProTeam Motor/Fan | 836099 | Replacement Parts | ProTeam Vacuums
Message Dialog
Display Update Message
[
{
"catentry_id" : "850501",
"Attributes" : { }
}
]
SKU:
836099
This 120V replacement motor with cooling fan is compatible with the ProVac FS 6, Super Coach Pro 10 and Super Coach Pro 6. For commercial use. Clean like a pro with ProTeam Vacuums.
Read more...
Read more...
Features
Replacement 120V motor with cooling fan is compatible with the ProVac FS 6, Super Coach Pro 10 and Super Coach Pro 6.
This motor also replaces older motor 834036.
Keep your vacuum in good working order by using genuine ProTeam replacement parts.
Fits: ProVac FS 6, Super Coach Pro 10, Super Coach Pro 6
Product Weight
0.515 lb
Motor
120 V
Item Dimensions
6"x6"x6"
UPC Code
693822360997
Item Dimensions
6 x 6 x 6