ProTeam 12" Front Base Plate Assembly for ProGen 12 | 835703 | Replacement Parts | ProTeam Vacuums
Message Dialog
Display Update Message
[
{
"catentry_id" : "18902",
"Attributes" : { }
}
]
12" Front Base Plate Assembly for ProGen 12
SKU:
835703
Replacement 12" front base plate assembly. Fits ProGen 12 upright vacuum. For commercial use. Clean like a pro with ProTeam Vacuums.
Read more...
Features
- Replacement front base plate assembly for ProGen 12 upright vacuum.
- Keep your vacuum in good working order by using genuine ProTeam replacement parts.
- Fits: ProGen 12
-
Product Weight
-
0.175 lb
-
Item Dimensions
-
11.75"x0.75"x1.25"
-
UPC Code
-
693822357034
-
Item Dimensions
-
11.75 x 0.75 x 1.25