ProTeam 15" Foot Pedal Assembly for ProGen 15 | 835676 | Replacement Parts | ProTeam Vacuums
Message Dialog
Display Update Message
[
{
"catentry_id" : "18875",
"Attributes" : { }
}
]
15" Foot Pedal Assembly for ProGen 15
SKU:
835676
Replacement 15" foot pedal assembly for the ProGen 15 upright vacuum. For commercial use. Clean like a pro with ProTeam Vacuums.
Read more...
Features
- Replacement foot pedal assembly for ProGen 15 upright vacuum.
- Easily unlock upright from standing position.
- Keep your vacuum in good working order with ProTeam genuine replacement parts.
- Fits: ProGen 15
-
Product Weight
-
0.11 lb
-
Item Dimensions
-
4"x1.625"x2.625"
-
UPC Code
-
693822356761
-
Item Dimensions
-
4 x 1.625 x 2.625