Free ground shipping on orders of $150 at list prices only

Micro Cloth Filter, Fits Triangular 10 qt. Backpack Vacuums GoFit 10 and Super Coach Pro

SKU: 834000

The second level of ProTeam's Four Level Filtration, Micro Cloth Filters are essential to helping collect at least 99.9% of indoor pollutants one micron or larger. To safeguard the Indoor Air Quality of your facilities and to optimize the performance of your vacuum cleaner, only use genuine ProTeam filters. Fits GoFit 10 and Super Coach Pro 10 backpack vacuums. Add the right tool to your vacuum and produce even better results for your cleaning application.

Read more...
$43.72
Success Icon
Available

Features

  • Capture & Contain - Improves Indoor Air Quality by capturing airborne particles
  • Wash & Reuse - ProTeam's Micro Cloth Filters are hand and machine washable - air dry only
  • Vacuum Seal - Top gasket provides a secure vacuum seal
  • Fits: Super Coach Pro 10, GoFit 10

Specifications

Product Weight
0.205 lb
Capacity
Dry Fit - 10 qt, 11 L
Filtration (sq. in)
Cloth Filter - Level 2
Item Dimensions
6.5"x4"x4.875"
UPC Code
693822340005 
Item Dimensions
6.5 x 4 x 4.875

Documents & Drawings

Reviews / Q&A