Free ground shipping on orders of $150 at list prices only.
 

Screw, Type AB #10 x 1.75"

SKU: 820563-5

Replacement screw, type AB 10 x 1 3/4 In. Sign mounting style with mounting holes. Fits ProGuard 16 gallon wet/dry vacuum. For commercial use. Clean like a pro with ProTeam Vacuums.

Read more...
$1.62
Success Icon
Available

Features

  • Fits: ProGuard 16 MD

Specifications

Product Weight
0.005 lb
Item Dimensions
1.375"x0.375"x0.375"
UPC Code
693822645322 
Item Dimensions
1.375 x 0.375 x 0.375

Documents & Drawings

Reviews / Q&A