Limited Time Only - Purchase 5 or more parts and receive 10% off. Use code PARTS10OFF at checkout.

Valid online only for products at list price.

Foam Media Filter for Dome Filter for Super Coach Pro 6, Super Coach Pro 10, GoFree Flex Pro, GoFree Flex Pro II, ProVac FS 6

ProTeam
SKU: 510183

Foam Media Filter for Dome Filter for Super Coach Pro 6, Super Coach Pro 10, GoFree Flex Pro, GoFree Flex Pro II, ProVac FS 6

Replacement dome filer with foam media. Designed to fit ProTeam's triangular backpack this filter helps maintain and improve the efficiency of your vacuum cleaner. It is compatible with the Super Coach Pro 10, Super Coach Pro 6, GoFree Flex Pro, GoFree Flex Pro II and ProVac FS 6 backpack vacuum cleaners. Add the right tool to your vacuum and produce even better results for your cleaning application.

$8.85
Available

Features

  • Durable - Built to last though multiple uses.
  • Easily Replaceable - Dome filters are easy to remove and replace.
  • Advanced filtration improves capture rate of dust and particulate.
  • Fits: Super Coach Pro 10, Super Coach Pro 6, GoFree Flex Pro, GoFree Flex Pro II, ProVac FS 6
  • Fits: Super Coach Pro 10, Super Coach Pro 6, GoFree Flex Pro, ProVac FS 6, GoFree Flex Pro II
  • 3 year warranty

Specifications

Product Weight
0.015 lb
Filtration
Dome Filter - Level 3
Item Dimensions
5.75"x1.25"x5.75"
UPC Code
693822101835 
Unit of Measurement EA PK SET
EA

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents