Free ground shipping on orders of $150 at list prices only

GoFree Flex Pro II 12Ah Replacement Battery

SKU: 107724

GoFree Flex Pro II 12Ah replacement battery offers high performance cleaning with extended runtime options. When used with the new GoFree Flex Pro II a high/low power switch enables the user to vacuum approximately 106 minutes on low for routine cleaning and 75 minutes on high for deep cleaning. This lithium ion battery fully charges in 3 hours with minimum charge cycles of 1000. Only charge with 107516 charger. Replacement battery for 107513. Unsurpassed 2 year warranty.

Read more...
List price = $1,197 USD.

Features

  • Go Anywhere - A cordless backpack vacuum cleans 30% faster than a standard backpack and 5 times faster than an upright.
  • High Performance - enables the user to optimize their cleaning needs on high for detail cleaning with approx. 75 minutes runtime.
  • Low Power Switch (GoFree Flex Pro II only) - enables the user to optimize their cleaning needs with approx. 106 minutes on low.
  • Charge Cycles - Battery has 1000 minimum charge cycles for long lasting battery.
  • Fast Charge - Battery reaches full charge in approx. 3 hours so you can get up and GoFree.
  • Long Lasting Battery - Lithium Ion battery and control circuit for state-of-the-art performance.
  • Easy to Read Charge Status - Lit display allows user to easily see charge levels.
  • High/Low Power Settings (GoFree Flex Pro II only) - Conserve runtime by tackling routine cleaning on low, then switch to high for deep cleaning.
  • Cordless Convenience - Move freely without the restriction of a cord and eliminate cord management tasks.
  • Fits: GoFree Flex Pro II, GoFree Flex Pro
  • 2 year warranty on battery

Specifications

Product Weight
7.17 lb
Battery Type
Lithium Ion
Approx. Runtime
106 mins. (low) | 75 mins. (high)
Approx. Charge Time
3 hrs.
Certifications
UL Listed, CSA Listed
Item Dimensions
11.25"x8.875"x11.25"
UPC Code
693822077246 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A