Free ground shipping on orders of $150 at list prices only

GoFit 3, 3 qt. Commercial Backpack Vacuum w/ ProBlade Hard Surface & Carpet Tool Kit

SKU: 107716

The GoFit 3 qt. backpack commercial vacuum is the most recent and smallest vacuum from ProTeam. Engineered to produce the same power and efficiency as larger versions, this 3 qt. is perfect for those with smaller frames and ideal for individuals new to wearing a backpack vacuum or maneuvering tight spaces. Since ergonomics matters, the GoFit Backpack Vacuum Series, including this 3 qt., features a 4-step quick-adjust articulating harness was inspired by top-rated backpacks beloved by hikers worldwide and is designed to rest comfortably on the user's hips for hours of wear. Additionally, the FlexFit harness's purple numbered touchpoints provide a customized, quick-adjust fit, no tools required. The ProLevel Filtration System with HEPA Media, helps reduce allergens and asthma triggers found in the indoor environment and captures 99.79% at 0.3-5 microns per ASTM F3150. When it comes time to change out the filters, to ensure maximum efficiency, you'll find one hand is all you need with the newly designed hinged lid with a single, durable, quick-release, die-cast aluminum latch for easy access. Includes ProBlade Carpet and Hard Floor Tool Kit 107532: 14" ProBlade Carpet Floor Tool, 14" ProBlade Hard Floor tool (107528), 42"-57" Telescoping straight wand (107529), 17" crevice tool (100108), 3" dust brush (100110), 5" upholstery tool (100115), cuff adapter (103122), 2 filter bags (107666) and a 50' power cord (101678). Unsurpassed 3 year warranty. Use filter bags open collar (107666) or closed collar (107667).

Read more...
$775.00
Success Icon
Available

Features

  • Entry Unit — Meet our smallest cleaning solution that's perfect for those users new to wearing backpack vacuums. It's also ideal for those with smaller frames and tight spaces.
  • New Levels of Comfort — Experience the reimagined 4-step FlexFit articulating and interchangeable harness structured with even thicker padding and a mix of open/closed weave fabric, increasing breathability.
  • Customized Fit — Execute your perfect fit with the vacuum cleaner's quick-adjust harness that doesn't require tools and is designed to work with a wide range of users.
  • Advanced Filtration — Discover our ProLevel Filtration System that captures and contains soil and harmful particles, preventing them from being reintroduced into the environment.
  • Productivity — Cleans carpets and hard surfaces without stirring up dust, plus backpack vacuums are proven to clean more in less time and with less operator fatigue.
  • Reduced Profile — Maximize your comfort and productivity with the backpack vacuum cleaner's new, lower triangular shape that responds effortlessly to the user's motion.
  • Cleaning Made Easy — Take the headache out of backpack vacuum fleet management as the filters are interchangeable with Super Coach Pro units.
  • Improved Cord Management — Secure the plug using the reimagined switchbox featuring an intuitive cord wrap that reduces unnecessary strain.
  • Versatile — Using a straight telescoping wand that's adjustable for any user with the ProBlade Hard Surface and Carpet Floor Tools, clean hard surfaces and carpets efficiently and effectively.
  • ProBlade Carpet and Hard Surface Floor Tool Kit includes a 14" ProBlade Carpet Floor Tool (107527), 14" ProBlade Hard Floor tool (107528), 32"-57" Telescoping straight wand (107529), 17" crevice tool (100108), 3" dust brush (100110), 5" upholstery tool (100115) and cuff adapter (103122)
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 years parts, labor and motor on vacuum, limited lifetime on molded body parts.

Specifications

Product Weight
11.4 lb, 5.17 kg
Airflow (CFM)
153
Static Lift - in
91
Motor
1296 W/10.8 A/120 V
Decibel - dBA
68
Capacity
Dry Fit - 3 qt, 3.3 L
Certifications
CSA Listed, CRI Seal of Approval, UL Listed
Power Cord
50 ft (SKU:101678)
Filtration (sq. in)
ProLevel Filtration w/ Four Levels of Filtration: 863.8 sq. in. total area
ProLevel Filtration System
ProLevel Filtration System with HEPA Media captures 99.8% at 0.3-0.5 microns per ASTM F3150
Hose Length (ft)
4
Intercept Micro Filter
107666
Micro Cloth Filter
843966
Foam Filter Media
510183
HEPA Media Filter
844488
Item Dimensions
8.13 x 11.94 x 14.93
UPC Code
693822077161 

What's in the Box

  1. GoFit 3 Backpack Vacuum
  2. Hose - Professional-grade flexible hose for better maneuverability
  3. Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
  4. Micro Cloth Filter - Captures fine particulate and top gasket provides a secure vacuum seal
  5. Dome Filter with Foam Media - Helps maintain and improve the efficiency of your vacuum cleaner
  6. Exhaust Filter made from HEPA Media - An intuitive design makes replacement quick and simple to manage with easy push-button latch
  7. Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
  8. Upholstery Tool - An all-purpose tool ideal for furniture
  9. Cuff Adapter - Attach detail tools to wand for high reach cleaning
  10. Crevice Tool - Perfect for deep cleaning around corners and tight spaces
  11. ProBlade Carpet Floor Tool - Effectively clean low to medium pile carpet
  12. ProBlade Hard Surface Floor Tool - Effectively clean hard surface areas
  13. Straight Telescoping Wand - Adjustable height for maximum comfort
  14. 50' Extension Cord - Plug in once and vacuum entire area
  15. Literature Kit - Owners Manual & Quick Start Poster

Documents & Drawings

Reviews / Q&A