Free ground shipping on orders of $150 at list prices only.

10 qt. Intercept Micro Filter Bag, Closed Collar, Fits ProTeam GoFit 10 and Super Coach Pro 10 Backpack Vacuums (10 pk.)

SKU: 107680

Maximize your cleaning efficiency by using only genuine ProTeam filters. To safeguard the indoor air quality of your facilities and to optimize the performance of your vacuum cleaner, change filters once they are half full. These filters are closed collared and non-reusable, ensuring dust and particles stay inside the bag. To be used with ProTeam triangular 10 qt. backpack vacuums and come in a pack of 10. Fits ProTeam Super Coach Pro 10 and GoFit 10 backpack vacuums.

Read more...
$42.56
Success Icon
Available

Features

  • ProLevel Filtration - ProTeam's ProLevel Filtration system provides advanced protection against there introduction of pollutants back into an environment.
  • Larger Capacity - ProTeam's Intercept Micro Filters have 21% more filtration area than non-pleated filters.
  • Longer Filter Life - Fully laminated inner liner eliminates shredding.
  • Improved Air Quality - Dual layered construction captures fine particles, improving Indoor Air Quality. Intercept microbial treatment helps contain odors and prevent the growth of mold and bacteria.
  • Capture - Closed collar filters ensure dust and particles stay inside the bag.
  • Performance - Change filters once they are half full for optimal vacuum suction.
  • Keep your vacuum in good working order by using genuine ProTeam replacement parts.
  • Includes 10 pack of filters with closed collar.
  • Fits: GoFit 10 and Super Coach Pro 10
  • Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products.

Specifications

Product Weight
1.115 lb
Capacity
Dry Fit - 10 qt, 11 L
Filtration (sq. in)
Paper Bag Filter - Level 1
Item Dimensions
1"x9.5"x11"
UPC Code
693822076805 
Item Dimensions
1 x 9.5 x 11

What's in the Box

Documents & Drawings

Reviews / Q&A