Free ground shipping on orders of $150 at list prices only.

Case of 25 834072 6-Quart Micro Cloth Filters for Triangular Backpack Vacuums

SKU: 107639

Replacement Micro Cloth Filter (834072) in a case pack of 25 qty. The second level of ProTeam's Four Level Filtration, Micro Cloth Filters are essential to helping collect at least 99.9% of indoor pollutants one micron or larger. This cloth filter is simple to maintain and can be used repeatedly, making it a cost-effective filtering solution for the long term. The lightweight and compact design make this filter simple to store away when not installed in a vacuum, while the durable construction lets it stand up to heavy use. This ProTeam micro cloth filter is made for ProTeam's 6-quart triangular backpack vacuums and is quick and easy to install, so you can get to work right away. Fits Super Coach Pro 6/10, ProVac FS 6, GoFree Flex Pro II backpack vacuums.

Read more...
$833.94
Success Icon
Not Available

Features

  • Capture & Contain - Improves Indoor Air Quality by capturing airborne particles.
  • Wash & Reuse - ProTeam's Micro Cloth Filters are hand and machine washable - air dry only.
  • Vacuum Seal - Top gasket provides a secure vacuum seal.
  • Easily Replaceable - Micro Cloth Filters are easily removed and replaced
  • This is a case pack of 834072, quantity of 25.
  • Keep your vacuum in good working order by using genuine ProTeam replacement parts.
  • Fits: GoFit 6, Super Coach Pro 6, ProVac FS 6, GoFree Flex Pro II

Specifications

Product Weight
5 lb
Capacity
Dry Fit - 6 qt, 6.6 L
Filtration (sq. in)
Cloth Filter - Level 2
Item Dimensions
5"x23.75"x7.875"
UPC Code
693822076393 
Item Dimensions
5 x 23.75 x 7.875

What's in the Box

Documents & Drawings

Reviews / Q&A