Free ground shipping on orders of $150 at list prices only.

ProBlade Carpet Tool Kit

SKU: 107530

With improved ergonomics and a more intuitive setup, the ProBlade carpet floor tool kit boosts efficiency and worker satisfaction. Tool kit includes ProBlade carpet tool (107527), telescoping wand(107529), 17" crevice tool (100108), 3" dust brush (100110), 5" upholstery tool (100115). Commercial cleaning requires the right tools for the right job.

Read more... Read more...
$159.21
Success Icon
Available

Features

  • 14" ProBlade Carpet Floor Tool - Cleans low to mid pile carpet, along baseboards and hard to reach areas.
  • 17" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
  • 3" Dusting Brush - Gently removes dust and allergens from blinds, lampshades and other delicate surfaces.
  • 5" Upholstery Tool - An all-purpose tool ideal for seating.
  • Cuff Adapter - Attach detail tools to wand for high reach and detail cleaning.
  • Coupling Style - 1.5" Friction Fit
  • Coupling Style - 1.5" Friction Fit
  • Straight Telescoping Wand - Adjustable height for maximum comfort.

Specifications

Product Weight
5 lb
Item Dimensions
30.5"x8.375"x3.5"
UPC Code
693822075303 
Item Dimensions
30.5 x 8.375 x 3.5

What's in the Box

Reviews / Q&A