Free ground shipping on orders of $150 at list prices only

Four-Layer Intercept Micro Synthetic Filter, Closed Collar, Fits FreeFlex (10 pk.)

SKU: 107502

The synthetic cloth intercept micro filter is made with four-layers that resists rips and punctures. Features a cardboard filter cover that closes to contain dust when removing and changing your filter bag. To safeguard the Indoor Air Quality of your facilities and to optimize the performance of your vacuum cleaner, only use genuine ProTeam filters. These filters are closed collared and non-reusable, ensuring dust and particles stay inside the bag. Fit FreeFlex upright vacuums and come in a pack of 10.

Read more...
$35.51
Success Icon
Available

Features

  • Four Layer - Synthetic cloth filter that resists punctures with interior plastic debris barrier
  • Easily Replaceable - Cloth filters are easy to remove and replace
  • Change Frequently - Replacement filters come in a 10 pack to keep your vacuuming operating at top notch
  • Durable - Filter bag edges are triple-stitched to help prevent ripping
  • FreeFlex
  • Fits: FreeFlex
  • Improved Indoor Air Quality - Cardboard filter cover closes to contain dust when removing and changing your filter bag

Specifications

Product Weight
1.11 lb
Capacity
Dry Fit - 3.25 qt, 3.6 L
Filtration (sq. in)
Cloth Bag Filter
Item Dimensions
7"x6.5"x3"
UPC Code
693822075020 
Selling UOM
PK

What's in the Box

Documents & Drawings

Reviews / Q&A