Free ground shipping on orders of $150 at list prices only.

Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit, 20 in. Floor Tool & Vac Station

SKU: 107497

Make your way across large flooring surfaces quickly with this 6 quart backpack vacuum. The lightweight design and articulating harness provide added comfort as you clean, while the flexible hose provides an extended reach to prevent bending over as you vacuum. Includes: 56" two-piece button lock wand, 20" JetSweep floor tool, 14" Xover floor tool, Vac Station, 3" duster, 5" upholstery and a 17" crevice tool and a 50' power cord, reducing the number of times you need to shift from one outlet to another. Features ProLevel HEPA media filtration to capture up to 99.63% of particulates measuring 0.3 microns or larger, providing a smart option for cleaning classrooms, hospital waiting rooms, and other public shared spaces. With quick-release latches, this ProTeam Super Coach Pro 6, 6 qt. backpack vacuum allows for fast, convenient bag changes. Unsurpassed 3 year warranty. Use filter bags open collar #107314 or closed collar #107374.

Read more...
Price Not Available
Success Icon
Available

Features

  • Freedom of Movement - FlexFit articulating harness is responsive to the motion of the user's shoulders, back and hips - increasing comfort and reducing fatigue.
  • Triangular Shape - Conforms to the back for a closer fit - reduces accidental contact with walls and doorways.
  • Stay Cooler - Open weave harness allows any heat to dissipate.
  • Productive - Cleans carpets and hard surfaces without stirring up dust.
  • Easy Filter Bag Change - Quick-release, die cast latches improve filter compartment seal.
  • 20" JetSweep Floor Brush Tool to clean large areas in one sweep.
  • Storage - Store your vacuum and accessory tools off the floor for ease and convenience.
  • Sturdy - Sturdy steel adjustable wall bracket allowing for 20" of travel.
  • Mounted to the wall the vac station enables users to put on the vacuum at height level.
  • Xover Multi-Surface Telescoping Wand Tool Kit - 14" Xover multi-surface floor tool (107016), 42"- 57" two-piece two-bend telescoping wand (107628), 17" crevice tool (100108), 3" dust brush (100110) and 5" upholstery tool (100119
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 years parts, labor and motor on vacuum, limited lifetime on molded body parts

Specifications

Product Weight
11.8 lb, 5.35 kg
Airflow (CFM)
153
Static Lift - in
91
Motor
1296 W/10.8 A/120 V
Decibel - dBA
69.7
Capacity
Dry Fit - 6 qt, 6.6 L
Certifications
UL Listed, CRI Seal of Approval
Power Cord
50 ft (SKU:101678)
Filtration (sq. in)
ProLevel Filtration w/ Four Levels of Filtration: 1054 sq. in. total area
ProLevel Filtration System
ProLevel Filtration System with HEPA Media captures 99.6% at 0.3-0.5 microns per ASTM F3150
Hose Length (ft)
4
Intercept Micro Filter
107314
Micro Cloth Filter
834072
Foam Filter Media
510184
HEPA Media Filter
107315
Item Dimensions
10.125 x 7.125 x 18
UPC Code
693822074979 

What's in the Box

Image of what is included in the box of ProTeam Super Coach Pro 6, 6 quart backpack vacuum
  1. Hose - Professional-grade flexible hose for better maneuverability
  2. Super Coach Pro 6 Vacuum
  3. Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
  4. Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
  5. Upholstery Tool - An all-purpose tool ideal for furniture
  6. Crevice Tool - Perfect for deep cleaning around corners and tight spaces
  7. Xover Floor Tool - All-in-one tool for low-pile carpets and hard surfaces (not recommended for high pile carpets and delicate wood floors)
  8. 20 JetSweep Floor Tool -
  9. Medium bristles for dust mop application in wide area format.
  10. Vac Station -
  11. Easily mount vac station on the wall to store your vacuum off the floor.
  12. Telescoping Wand - Adjustable height for maximum comfort
  13. 50' Extension Cord - Plug in once and vacuum entire area
  14. Literature Kit - Owners Manual & Quick Start Poster

Documents & Drawings

Reviews / Q&A