Free ground shipping on orders of $150 at list prices only

ProGuard 16 Gal. Commercial Wet/Dry Vacuum with Tool Kit

SKU: 107386

This 16 gallon wet dry vacuum can maneuver easily around obstacles from emergency spills to construction cleanup. The compact size and removable handle allows for easy storage and is equipped with a convenient tool bag to hold all necessary hand tools within reach. Comes standard with a 10' x 1.5" hose (107198), 56" two-piece, two-bend aluminum wand (101338), squeegee tool (107199), nylon brush floor tool (100623), crevice tool (100107PT), dust brush (100110). Use paper filter bags #107180, fine dust cartridge 107175, HEPA media cartridge 107176 and polypropylene screen filter 107177.

Read more...
$690.00
Success Icon
Available

Features

  • Accessory - Storage Keep tools close at hand with the integrated storage bag.
  • Large Capacity - 16 gallon tank allows cleanup of large spills and messes.
  • Maneuverable - Sturdy cart, push handle and large rear wheels make moving around a snap.
  • Save Time - Qwik Lock wet filter maximizes tank capacity and easy filter changes.
  • 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.

Specifications

Product Weight
29 lb, 13.2 kg
Airflow (CFM)
105
Static Lift - in
95
Motor
9.5 A/120 V
Decibel - dBA
66
Capacity
Wet Fit - 16 gal, 60.6 L
Certifications
UL Listed, CSA Certified
Power Cord
50 ft (SKU:831657-1)
Filtration (sq. in)
3 Layer Fine Dust Cartridge, 1276 sq. in., Wet Filter, 105 sq. in.
Item Dimensions
22"x20.25"x28.5"
Hose Length (ft)
10
Drain Port
TRUE
UPC Code
693822073866 
Wet Filter
107177
Fine Dust Filter
107175
Item Dimensions
22 x 20.25 x 28.5

What's in the Box

Image of what is included in the box of ProGuard 16 MD, 16 gallon wet/dry vacuum

Documents & Drawings

Reviews / Q&A