Message Dialog
Display Update Message
[
{
"catentry_id" : "18665",
"Attributes" : { }
}
]
6 qt. Intercept Micro Filter Bag, Closed Collar, Fits GoFit 6, GFFP II, Super Coach Pro 6, ProVac FS 6 Backpack Vacuums 10 pack
Features
- Fits: GoFree Flex Pro II, GoFit 6, GoFit 6 PLUS, GoFit 6 PH, Super Coach Pro 6
- Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products.
-
Product Weight
-
1.11 lb
-
Capacity
-
Dry Fit - 6 qt, 6.6 L
-
Filtration (sq. in)
-
Paper Bag Filter - Level 1
-
Item Dimensions
-
2"x9.5"x11"
-
UPC Code
-
693822073743
-
Selling UOM
-
PK