Free ground shipping on orders of $150 at list prices only.

ProGen 12 Upright Vacuum

SKU: 107329

The ProGen 12 has the added performance and features to make it an instant hit with cleaning professionals. The large rubberized wheels offer effortless maneuvering on a rang of pile heights, while the tight turning radius makes it easy to navigate around furniture and corners. An animated dashboard gives you intuitive feedback, so you know when the brush roll is jammed and when the filter needs to be replaced. This bagged vacuum boasts a 12" cleaning path, providing ample coverage for large areas. The 40' power cord delivers added freedom of movement, so you can tackle spacious rooms without the need for a second outlet. The onboard tools let you detail furniture, clean baseboards, and remove dust from draperies. With its unique design, this ProTeam ProGen 12 vacuum allows for tool-free brush roll replacement. Unsurpassed 3 year warranty. Use filter bag #107377.

Read more...
$670.00
Success Icon
Available

Features

  • Ergonomic lightweight handle provides comfortable operation.
  • Advanced Maneuverability - Large, rubberized wheels allow smooth movement, tight turning radius and easy threshold clearance.
  • Exclusive Animated Dashboard - Highlights vacuum status operating normally and alerts user to brush roll jam, airflow blockage or full filter.
  • Service Without Tools - Clear blockages and remove brush roll without using tools.
  • 12" Cleaning Path - Measuring 12" wide, it can be used for a variety of tasks thanks to large rubberized wheels that allow smooth movement, a tight turning radius and advanced maneuverability throughout any space.
  • Quick change cord feature and the user's ability to reach clogs in four easy access points provide quick and easy maintenance.
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 year warranty on parts, labor, motor and molded body parts (except for wear items).

Specifications

Product Weight
17 lb, 7.71 kg
Airflow (CFM)
100
Static Lift - in
93
Motor
1100 W/9.8 A/120 V
Decibel - dBA
69
Capacity
Dry Fit - 3.25 qt, 3.6 L
Handle Weight
2.7 lb, 1.22 kg
Certifications
UL Listed, CSA Listed, CRI Seal of Approval Silver
Power Cord
40 ft (SKU:834740)
Filtration (sq. in)
ProLevel Filtration w/ Three Level Filtration: 236 sq. in. total area
ProLevel Filtration System
ProLevel Filtration System with HEPA Media captures 97.4% @ 0.3-0.5 microns per ASTM F3150
Hose Length (ft)
8
UPC Code
693822073293 
Intercept Micro Filter
107377
Foam Filter Media
834722
HEPA Media Filter
107005
Item Dimensions
13 x 12 x 47

What's in the Box

Image of what is included in the box of ProTeam ProGen 12  Upright Vacuum
  1. Stretch Wand - Extend your reach for detail cleaning
  2. ProGen 12 Vacuum
  3. Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
  4. Crevice Tool - Perfect for deep cleaning around corners and tight spaces
  5. Upholstery Tool - An all-purpose tool ideal for seating
  6. 40' Extension Cord - Plug in once and vacuum entire area
  7. Literature Kit- Owners Manual & Quick Start Poster

Documents & Drawings

Reviews / Q&A