Free ground shipping on orders of $150 at list prices only.

Commercial-Grade HEPA Media Exhaust Filter for Triangular ProTeam Commercial Backpack Vacuum Cleaners, 2-Pack

SKU: 107315

As part of ProTeam's Four Level Filtration system, these commercial-grade exhaust filter made from HEPA media are essential to improving Indoor Air Quality. An intuitive design makes replacement quick and simple to manage by snapping the piece in place. As an integral component of your compatible vacuum, this filter improves its longevity, keeping dust and other minute particles from damaging the machine's internal parts. This HEPA Media filter improves indoor air quality during vacuum use by keeping captured particles from leaving through the machine's exhaust. Use with ProTeam's triangular backpack vacuum cleaners. Comes in a pack of 2.

Read more...
$17.54
Success Icon
Not Available

Features

  • Easily Replaceable - ProTeam exhaust filters are easy to remove and replace.
  • Exhaust filter made from HEPA Media. Efficient at filtering smallest particulate. Actual vacuum efficiency performance varies dependent on vacuum unit.
  • Fits: Super Coach Pro 10, Super Coach Pro 6, GoFree Flex Pro II, ProVac FS 6
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.

Specifications

Product Weight
0.25 lb
Filtration (sq. in)
Exhaust Filter Made From HEPA Media - Level 4
Item Dimensions
8.75"x1"x3.875"
UPC Code
693822073156 
Item Dimensions
8.75 x 1 x 3.875

Documents & Drawings

Reviews / Q&A