Free ground shipping on orders of $150 at list prices only

10 qt. Intercept Micro Filter Bag, Open Collar, Fits GoFit 10 and Super Coach Pro 10 Backpack Vacuums (10 Pack)

SKU: 107313

Don't be fooled by other generic paper vacuum filter bags. Maximize your cleaning efficiency by using only genuine ProTeam filters. To safeguard the Indoor Air Quality of your facilities and to optimize the performance of your vacuum cleaner, change filters once they are half full. The open-collared design makes emptying and reusing this filter easy and the dual-layered construction of prevents captured particulates from escaping the vacuum and disrupting the air quality within your workplace. Fits 10 quart triangular backpack vacuum and come in a pack of 10. Fit Super Coach Pro 10 and GoFit 10 backpack vacuums.

Read more...
$27.32
Success Icon
Available

Features

  • ProLevel Filtration - ProTeam's ProLevel Filtration system provides advanced protection against there introduction of pollutants back into an environment.
  • Larger Capacity - ProTeam's Intercept Micro Filters have 21% more filtration area than non-pleated filters.
  • Longer Filter Life - Fully laminated inner liner eliminates shredding.
  • Improved Air Quality - Dual layered construction captures fine particles, improving Indoor Air Quality. Intercept microbial treatment helps contain odors and prevent the growth of mold and bacteria.
  • Reusable - Open collar design makes emptying and reusing the filter simple and easy.
  • Performance - Change filters once they are half full for optimal vacuum suction.
  • Keep your vacuum in good working order by using genuine ProTeam replacement parts.
  • Includes 10 pack of filters with open collar.
  • Fits: Super Coach Pro 10, GoFit 10
  • Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products.

Specifications

Product Weight
0.92 lb
Capacity
Dry Fit - 10 qt, 11 L
Filtration (sq. in)
Paper Bag Filter - Level 1
Item Dimensions
3.5"x9"x9"
UPC Code
693822073132 
Item Dimensions
3.5 x 9 x 9

Documents & Drawings

Reviews / Q&A