Free ground shipping on orders of $150 at list prices only.

Super Coach Pro 10, 10 Qt. Commercial Backpack Vacuum Cleaner with Xover Multi-Surface 2-Piece Wand Tool Kit

SKU: 107304

Maintain carpets in large buildings with this 10 quart backpack vacuum cleaner. The triangular shape offers a comfortable fit while making it easy to vacuum in confined spaces. An open-weave harness keeps you cool as you clean, and the articulating design provides a full range of movement. Includes kit 107098: 14" Xover floor tool (107016), two-piece wand kit (101338), 17" crevice tool (100108), 3" dust brush (100110), 5" upholstery tool (100115) plus 2 filter bags (107313) and a 50' power cord, reducing the number of times you need to shift from one outlet to another. The quick-release latches allow for fast, convenient bag changes. Unsurpassed 3 year warranty. Use filter bags open collar #107313 or closed collar #107680.

Read more...
$735.00
Success Icon
Available

Features

  • Freedom of Movement - FlexFit articulating harness is responsive to the motion of the user's shoulders, back and hips - increasing comfort and reducing fatigue.
  • Triangular Shape - Conforms to the back for a closer fit - reduces accidental contact with walls and doorways.
  • Stay Cooler - Open weave harness allows any heat to dissipate.
  • Productive - Cleans carpets and hard surfaces without stirring up dust.
  • Easy Filter Bag Change - Quick-release, die cast latches improve filter compartment seal.
  • Filtration - Advanced filtration system captures and contains microscopic dust preventing them from being reintroduced back into the environment.
  • Ease of Use - All in one floor tool for low pile carpet.
  • Two-Piece Wand - Button lock wand snaps easily together or apart for quick large debris pick up.
  • Xover Multi-Surface Two-Piece Wand Tool Kit - 14" Xover floor tool (107016), 56" two-piece button lock wand (101338), 17" crevice tool (100108), 3" dust brush (100110) and 5" upholstery tool (100115).
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 years parts, labor and motor on vacuum, limited lifetime on molded body parts

Specifications

Product Weight
12.5 lb, 5.67 kg
Airflow (CFM)
153
Static Lift - in
91
Motor
1296 W/10.8 A/120 V
Decibel - dBA
69.7
Capacity
Dry Fit - 10 qt, 11 L
Certifications
UL Certified, CSA Certified, CRI Seal of Approval
Power Cord
50 ft (SKU:101678)
Filtration (sq. in)
ProLevel Filtration w/ Four Levels of Filtration: 1372 sq. in. total area
ProLevel Filtration System
ProLevel Filtration System with HEPA Media captures 99.8% at 0.3-0.5 microns per ASTM F3150
Hose Length (ft)
4
Intercept Micro Filter
107313
Micro Cloth Filter
834000
Foam Filter Media
510184
HEPA Media Filter
107315
Item Dimensions
10.125 x 10.125 x 23
UPC Code
693822073040 

What's in the Box

Image of what is included in the box of ProTeam Super Coach Pro 10, 10 quart backpack vacuum
  1. Hose - Professional-grade flexible hose for better maneuverability
  2. Super Coach Pro 10 Vacuum
  3. Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
  4. Micro Cloth Filter - Captures fine particulate and top gasket provides a secure vacuum seal
  5. Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
  6. Upholstery Tool - An all-purpose tool ideal for furniture
  7. Crevice Tool - Perfect for deep cleaning around corners and tight spaces
  8. Xover Floor Tool - All-in-one tool for low-pile carpets and hard surfaces (not recommended for high pile carpets and delicate wood floors)
  9. Telescoping Wand - Adjustable height for maximum comfort
  10. 50' Extension Cord - Plug in once and vacuum entire area
  11. Literature Kit - Owners Manual & Quick Start Poster

Documents & Drawings

Reviews / Q&A