Free ground shipping on orders of $150 at list prices only.

ProForce 1500XP Commercial Upright Vacuum Cleaner with On-Board Tools

SKU: 107252

The ProForce 15" upright provides exceptional cleaning in a high-filtration upright to improve reach, durability, and soil removal. The ProLevel Filtration system with HEPA media removes up to 98.73% of particulates as small as 0.3 microns. A set of onboard tools makes it easy to reach corners, crevices and other tight spaces, while the wide base clears larger areas of carpet in a single sweep. This vacuum features a simple three-way power switch for effortless operation and an ergonomic handle for a more comfortable grip. A dual-motor system delivers powerful operation, providing an ideal option for commercial use. Boasting a 50' safety-yellow power cord, this ProTeam ProForce upright vacuum cleaner offers an extended reach and eliminates the need for extension cords. Unsurpassed 3 year warranty. Use filter bag #103483.

Read more...
$760.00
Success Icon
Available

Features

  • Powerful Suction - The high-performance dual motor system maintains power to both the brush roller and the suction motor.
  • Long 50 Foot Cord - The extra-long 50-foot power cord allows you to clean large areas without plugging and re-plugging.
  • Above the Floor Cleaning - The ultra-flexible hose and cleaning wand lets you clean up to 7-feet above the floors.
  • 15" Cleaning Path - This upright vacuum effortlessly moves across carpets and hard floors. The large, rubberized wheels allow for smooth movement over different floor surfaces, without losing suction.
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 year warranty on parts, labor, motor and molded body parts (except for wear items).

Specifications

Product Weight
18 lb, 8.17 kg
Airflow (CFM)
96
Static Lift - in
84
Motor
924 W/10 A/120 V
Decibel - dBA
67
Capacity
Dry Fit - 3.25 qt, 3.6 L
Handle Weight
4.7 lb, 2.13 kg
Certifications
UL Listed, CSA Listed, CRI Seal of Approval
Power Cord
50 ft (SKU:104284)
Filtration (sq. in)
ProLevel Filtration w/ Three Levels of Filtration: 522 sq. in. total area
ProLevel Filtration System
ProLevel Filtration System with HEPA Media captures 98.7% @ 0.3-0.5 microns per ASTM F3150
UPC Code
693822072524 
Intercept Micro Filter
103483
Foam Filter Media
103,532,103,533,103,000,000,000
HEPA Media Filter
107005
Item Dimensions
7.875 x 15 x 48

What's in the Box

Image of what is included in the box of ProTeam ProForce 1500XP Upright Vacuum

Documents & Drawings

Reviews / Q&A