ProTeam Replacement Swivel Cuff, Black | 107220 | Replacement Parts | ProTeam Vacuums
Message Dialog
Display Update Message
[
{
"catentry_id" : "18602",
"Attributes" : { }
}
]
Replacement Swivel Cuff, Black 1.5"
SKU:
107220
Replacement 1.5" black swivel cuff. Fits Super HalfVac hip vacuum. For commercial use. Clean like a pro with ProTeam Vacuums.
Read more...
-
Product Weight
-
0.235 lb
-
Item Dimensions
-
3.875"x2"x2"
-
UPC Code
-
693822072203
-
Item Dimensions
-
3.875 x 2 x 2