Free ground shipping on orders of $150 at list prices only.

ProGuard 10 Wet/Dry Vacuum with Tool Kit

SKU: 107129

This 10 gallon wet/dry vacuum offers durable construction and powerful performance. With a heavy-duty, two-stage motor and commercial grade tools and hose, the ProGuard 10 will keep working even in the toughest environments. Include kit 107187: 56" two-piece, two-bend aluminum wand (101338), squeegee tool (107199), nylon brush floor tool(100623), crevice tool (100107PT), dust brush (100110). Unsurpassed 3 year warranty. Use paper filter bags #107180, fine dust cartridge 107175, HEPA media cartridge 107176 and polypropylene screen filter 107177.

Read more... Read more...
$710.00
Success Icon
Available

Features

  • Versatile - Large enough for big spills, yet compact enough for easy maneuvering.
  • Commercial Performance - Two-stage bypass vacuum motor creates 105 CFM and 95" of water lift.
  • Exclusive Qwik Lock Wet Filter - Mechanical float shut-off breaks down foam and protects motor from debris and moisture damage.
  • Fast and Convenient - Tank drain cap allows for fast liquid debris removal.
  • 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.

Specifications

Product Weight
28 lb, 12.7 kg
Airflow (CFM)
105
Static Lift - in
95
Motor
1380 W/9.5 A/120 V
Decibel - dBA
68
Capacity
Wet Fit - 10 gal, 37.9 L
Certifications
UL Listed
Power Cord
50 ft (SKU:833432)
Filtration (sq. in)
3 Layer Fine Dust Cartridge, 1276 sq. in., Wet Filter, 105 sq. in.
Item Dimensions
21"x16.8"x24.9"
Hose Length (ft)
10
Drain Port
TRUE
UPC Code
693822071299 
Wet Filter
107177
Fine Dust Filter
107175
Item Dimensions
21 x 16.8 x 24.9

What's in the Box

Image of what is included in the box of ProTeam ProGuard 10, 10 gallon Wet/Dry Vacuum
  1. Hose - 10-foot flexible hose for better maneuverability
  2. ProGuard 10 Wet/Dry Vacuum
  3. Fine Dust Filter - 3-layer fine dust filter to capture dust
  4. Wet Filter - For large amounts of liquid pickup
  5. Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
  6. Crevice Tool - Perfect for deep cleaning around corners and tight spaces
  7. Squeegee - Quick and convenient removal of water
  8. Hard Floor Tool - Nylon brush bristle tool for hard surfaces
  9. Two-Piece Wand - Attach to hose for extended reach
  10. 50' Extension Cord - Plug in once and vacuum entire area
  11. Literature Kit - Owners Manual & Quick Start Poster

Reviews / Q&A