Free ground shipping on orders of $150 at list prices only

Xover Performance Telescoping Wand Tool Kit

SKU: 107099

Cleaning versatility is unmatched by this multi-surface tool and telescoping wand kit. The kit includes 14" Xover Performance floor tool (107015),Telescoping wand Kit (107628),17" crevice tool (100108), 3" dust brush (100110),5" upholstery tool (100115). Transition effortlessly from hard floors to carpets, gliding into corners and under furniture with ease.

Read more...
$159.44
Success Icon
Not Available

Features

  • 14" Xover Performance Multi-Surface Tool - Ideal for commercial, medium pile carpet and durable flooring. Provides better performance of soil removal due to the agitation of the carpet.
  • Telescoping Wand - Adjustable height for maximum comfort.
  • 17" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
  • Coupling Style - 1.5" Nut Coupling

Specifications

Product Weight
3.605 lb
Item Dimensions
31"x8.25"x3.5"
UPC Code
693822070995 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A