Free ground shipping on orders of $150 at list prices only.

8" Sidewinder Hard Surface Floor Tool with Horse Hair Brush

SKU: 106793

Hard-to-reach areas are no match for this 8" hard surface tool. Ideal for hard-to-reach areas, walls, ceilings, corners, baseboards, vents, fans and molding. Use with 105693 or 105695 wands. Add the right tool to your vacuum and produce even better results for your cleaning application.

Read more...
$99.67
Success Icon
Available

Features

  • Ideal for hard-to-reach areas, walls, ceilings, corners, baseboards, vents, fans and molding (use with 105693 or105695 wand)
  • Hard-to-reach areas are no match for this sidewinder hard surface tool
  • 1.5-inch wand diameter
  • Vacuum floor brush features a flexible neck that bends 90 degrees at the wand connection highly effective Cleaning
  • This ProTeam vacuum brush fits 1.5-inch friction fit wands (ProTeam models 105693 or 105695)
  • Fits: 1.5" Friction Fit Wand (105693 or 105695)

Specifications

Product Weight
0.44 lb
Item Dimensions
8.5"x2.375"x6.875"
UPC Code
693822067933 
Item Dimensions
8.5 x 2.375 x 6.875

Documents & Drawings

Reviews / Q&A