Dome Filter made from HEPA Media

ProTeam

Dome Filter made from HEPA Media

ProTeam
SKU: 106526

As part of ProTeam's Four Level Filtration system, this commercial-grade dome filter made from HEPA is essential to improving Indoor Air Quality. To safeguard the Indoor Air Quality of your facilities and to optimize the performance of your vacuum cleaner, only use genuine ProTeam filters.

$14.20
Available

Features

  • Easily Replaceable - ProTeam dome filter is easy to remove and replace.
  • Dome Filter Actual vacuum efficiency performance varies depending on which unit, please see reference chart.
  • Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products.
  • Fits: Fits all Backpacks except TailVac, Super Coach Pro, GoFreeFlex Pro and ProVac FS 6

Specifications

Product Weight
0.38 lb
Filtration
Dome Filter Made From HEPA Media - Level 3
Item Dimensions
9.125"x2.5"x7.5"
UPC Code
693822065267 
Unit of Measurement EA PK SET
EA

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
ProTeam Dome Filter made from HEPA Media As part of ProTeam's Four Level Filtration system, this commercial-grade dome filter made from HEPA is essential to improving Indoor Air Quality. To safeguard the Indoor Air Quality of your facilities and to optimize the performance of your vacuum cleaner, only use genuine ProTeam filters. 106526