Free ground shipping on orders of $150 at list prices only

Commercial Power Nozzle Kit

SKU: 105881

The power Nozzle tool kit is a favorite among residential cleaners. Comes complete with two-piece wand, electrified hose with elbow cuff and gas pump handle and power nozzle. This kit has all the essential tools to make residential cleaning a simple task. Clean like a pro with ProTeam Vacuums.

Read more...
$655.86
Success Icon
Available

Features

  • Power Nozzle - Offers a 17" cleaning path, perfect for various carpet heights.
  • Two-Piece Wand - Two-piece lightweight wand with cord hold for extended reach.
  • Gas Pump Handle - Easily turn on/off the power nozzle for efficient cleaning.
  • Coupling Style - 1.25" Friction Fit
  • Compatible for vacuums with an electrified power nozzle receptacle. Does not work with Super Coach Pro products.

Specifications

Product Weight
10.345 lb
Item Dimensions
30"x13"x4.5"
UPC Code
693822058818 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A