Free ground shipping on orders of $150 at list prices only.

18" Hard Surface Sidewinder Floor Tool with Nylon Brush

SKU: 105692

Keep your hardwood floors free from dirt and debris with ProTeam's 18" Sidewinder Hard Floor Tool with Nylon Brush. It features a nylon brush at the end that ideally picks up fine dust particles from walls, ceilings, corners, baseboards, vents, fans and moldings. It is perfect for dusting the difficult-to-reach places to keep them free from dirt. Measures 18" x 1.5". Use with 105693 or 105695 wands.

Read more...
$92.80
Success Icon
Available

Features

  • This is an OEM authorized replacement part; OEM part number 105692
  • Medium nylon bristles and versatile design are ideal for hard-to-reach areas, walls, ceilings, corners, baseboards, vents, fans and moldings
  • Side-to-side sweeping motion allows user to stand upright for increased efficiency and less bending and strain
  • Vacuum cleaner brush features a flexible neck that bends 90 degrees at the wand connection highly effective Cleaning
  • This ProTeam vacuum brush has a wide 18-inch cleaning path and fits standard 1.5-inch diameter canister or backpack vacuum wands and hoses
  • Fits: 1.5" Friction Fit Wand (105693 or 105695)

Specifications

Product Weight
0.65 lb
Item Dimensions
18.25"x2.125"x5.875"
UPC Code
693822056920 
Item Dimensions
18.25 x 2.125 x 5.875

Documents & Drawings

Reviews / Q&A