Free ground shipping on orders of $150 at list prices only.

ULPA Filter Assembly, Fits LineVacer

SKU: 104275

The last line of defense in ProTeam's Four Level Filtration System, the ULPA Filter offers a 99.999+% at 0.12 microns filtration level. Ideal for applications when clean air in a controlled environment is critical. Certified ULPA Filter is the last filtration stage designed so that all particulate drawing into the vacuum is expelled through the ULPA Filter with no air leaking past it. For use with LineVacer backpack vacuums.

Read more...
$507.87
Success Icon
Available

Features

  • Four Level Filtration - ProTeam's Four Level Filtration system provides advanced protection against there introduction of pollutants back into an environment.
  • Filtration Area - 3232 sq. in. total filtration area
  • Fits - LineVacer ULPA
  • Fits: LineVacer ULPA
  • Fits: LineVacer ULPA

Specifications

Product Weight
2.755 lb
Filtration (sq. in)
ULPA Filter - Level 4
Item Dimensions
9"x9"x9"
UPC Code
693822042756 
Item Dimensions
9 x 9 x 9

Documents & Drawings

Reviews / Q&A