Free ground shipping on orders of $150 at list prices only.

Intercept Micro Filter for ProTeam ProForce and ProCare Upright Vacs (10-Pack)

SKU: 103483

Don't be fooled by other generic paper vacuum filter bags. Maximize your cleaning efficiency by using only genuine ProTeam filters. To safeguard the Indoor Air Quality of your facilities and to optimize the performance of your vacuum cleaner, change filters once they are half full. These filters are closed collared and non-reusable, ensuring dust and particles stay inside the bag. Fit ProForce 12/15 upright vacuums and come in a pack of 10.

Read more...
$20.48
Success Icon
Available

Features

  • Four Level Filtration - ProTeam's Four Level Filtration system provides advanced protection against there introduction of pollutants back into an environment.
  • Larger Capacity - ProTeam's Intercept Micro Filters have 21% more filtration area than non-pleated filters.
  • Longer Filter Life - Fully laminated inner liner eliminates shredding
  • Fits: ProForce 1200XP, ProForce 1500XP
  • Fits: ProForce 1200XP, ProForce 1500XP
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.

Specifications

Product Weight
0.84 lb
Capacity
Dry Fit - 3.25 qt, 3.6 L
Filtration (sq. in)
Paper Bag Filter - Level 1
Item Dimensions
3"x7"x13"
UPC Code
693822034836 
Item Dimensions
3 x 7 x 13

Documents & Drawings

Reviews / Q&A