Message Dialog
Close
Display Update Message
Product Comparison
The maximum number of products that can be compared is 4. Please refine your selection.
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 30 minutes.
[ { "catentry_id" : "18236", "Attributes" : { } } ]
This item has been successfully added to your list.
Explore Emerson
Explore Emerson
Professional Tools
Blog
Contact Us
Where To Buy
Canada
Order Status
Toggle navigation
ProTeam Products
Vacuums
Vacuums
Vacuums & Air Movers
Backpack Vacuums
Cordless Vacuums
Upright Vacuums
Wet/Dry Vacuums & AirMovers
Browse All
Filters
Filters
Filters
Intercept Micro Filters
Micro Cloth Filters
HEPA / ULPA Filters
HEPA Media Filters
Exhaust Sound Mufflers
Dome & Foam Filter Media
Wet / Dry Filters
Browse All
Tools & Parts
Tools & Parts
Tools & Parts
Tools
Wands
Kits
Accessories & Miscellaneous
Replacement Parts
Browse All
Parts Lists
Advantage
ProTeam Advantage
About ProTeam
5 Reasons Why
Go Cordless
Clean for Health
Customer Testimonials
GoFit Series
Vac Station
Exploring Safety Risks
Resources
Resources
Video Library
Parts Lists
Product Literature
Blog
ProTeam University
Follow Us
Share Your Story
FAQs
Team Cleaning
Discontinued Products
Service Centers
Webinar Series
Products By Industry
Commercial Buildings
Education
Healthcare & Senior Living
Health Clubs
Hospitality And Foodservice
Residential
Builder And Flooring
Restoration & Remediation
Pest Management
Transportation
ProTeam Products
ProTeam Products
ProTeam Products
Vacuums
Vacuums
Vacuums & Air Movers
Backpack Vacuums
Cordless Vacuums
Upright Vacuums
Wet/Dry Vacuums & AirMovers
Browse All
Filters
Filters
Filters
Intercept Micro Filters
Micro Cloth Filters
HEPA / ULPA Filters
HEPA Media Filters
Exhaust Sound Mufflers
Dome & Foam Filter Media
Wet / Dry Filters
Browse All
Tools & Parts
Tools & Parts
Tools & Parts
Tools
Wands
Kits
Accessories & Miscellaneous
Replacement Parts
Browse All
Parts Lists
Advantage
Advantage
Advantage
ProTeam Advantage
About ProTeam
5 Reasons Why
Go Cordless
Clean for Health
Customer Testimonials
GoFit Series
Vac Station
Exploring Safety Risks
Resources
Resources
Resources
Resources
Video Library
Parts Lists
Product Literature
Blog
ProTeam University
Follow Us
Share Your Story
FAQs
Team Cleaning
Discontinued Products
Service Centers
Webinar Series
Products By Industry
Products By Industry
Products By Industry
Commercial Buildings
Education
Healthcare & Senior Living
Health Clubs
Hospitality And Foodservice
Residential
Builder And Flooring
Restoration & Remediation
Pest Management
Transportation
Search
Search
Search
Suggested Keywords
Suggested Categories
See all results
Free ground shipping on orders of $150 at list prices only.
×
Home
Replacement Swivel Cuff (Black) 1.25"
Replacement Swivel Cuff (Black) 1.25"
SHARE
SKU:
103279
Replacement swivel cuff for a vacuum hose. Fits 1.25" hoses. Black in color.
Read more...
$9.91
Available
Available
Add to Cart
Features
Specifications
Documents & Drawings
Reviews
Jump To Section
Features
Specifications
Documents & Drawings
Reviews
Features
Download Case Study
Durable - Built to last.
Fits 1.25" hose
Black Color
Fits: AviationVac, GoFree Flex Pro II
Specifications
Download Full Specs
Product Weight
0.145 lb
Item Dimensions
3.875"x1.625"x1.625"
UPC Code
693822032795
Item Dimensions
3.875 x 1.625 x 1.625
Documents & Drawings
Reviews / Q&A
Reviews
Q&A