Free ground shipping on orders of $150 at list prices only.

AviationVac 1.25" Tool Kit

SKU: 103222

Tailored to cleaning in the transportation industry, ProTeam's AviationVac Tool Kit comes complete with an upholstery tool, dust brush, crevice tool, carpet tool, cuff adapter. telescoping chrome wand and curved chrome wand addition. This kit comes with all the essential tools to make cleaning in the transportation industry a simple task.

Read more...
$119.58
Success Icon
Available

Features

  • Chrome Telescoping Wand - 24 to 40 chrome telescoping wand to adjust to the height of any user.
  • 12" Carpet Tool - Carpet tool great for low pile carpet.
  • 5.5" Upholstery Tool with Removable Brush - An all-purpose tool ideal for seating and high dusting.
  • 13" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
  • Fits - AviationVac; Coupling Style - 1.25" Friction Fit
  • Fits: AviationVac

Specifications

Product Weight
3.5 lb
Item Dimensions
31"x8.25"x3.5"
UPC Code
693822032221 
Item Dimensions
31 x 8.25 x 3.5

Documents & Drawings

Reviews / Q&A