Free ground shipping on orders of $150 at list prices only.

12" Natural Fiber Hard Floor Tool

SKU: 103084

This 12" hard floor tool will easily clean hard surfaces without a high gloss finish. Best for floors without a high gloss finish - tile, marble, vinyl, linoleum and wood. Add the right tool to your vacuum and produce even better results for your cleaning application.

Read more...
$46.58
Success Icon
Available

Features

  • This is an OEM authorized replacement part; OEM part number 103084
  • This vacuum floor brush is designed for use on hard floors without a high gloss finish; ideal for surfaces such as tile, marble, vinyl, linoleum and wood
  • 12-inch brush is compact enough to access hard-to-reach places for non-stop cleaning performance
  • Hardwearing natural fiber bristles are great for trapping dust and debris without damaging floor surfaces
  • ProTeam vacuum brush fits 1.25-inch friction fit wands (models 106343 or 100136)
  • Fits: 1.25" Friction Fit Wand (106343 or 100136)

Specifications

Product Weight
0.65 lb
Item Dimensions
12.375"x4"x5.375"
UPC Code
693822030845 
Item Dimensions
12.375 x 4 x 5.375

Documents & Drawings

Reviews / Q&A