Free ground shipping on orders of $150 at list prices only.

ProTeam Vac Station

SKU: 102947

The Vac Station helps operators of any height easily slip on and off any ProTeam backpack vacuum. Mounted on a sturdy steel adjustable wall bracket helps keep janitorial supply closets uncluttered and keeps track of your backpack vacuum accessories, tools and spare filters. Measures 22" long, 8.5" high.

Read more...
$118.11
Success Icon
Available

Features

  • Sturdy - Sturdy steel adjustable wall bracket allowing for 20" of travel.
  • Storage - Crevice and floor tools easily slide into special compartments behind the vacuum.

Specifications

Product Weight
7.63 lb
Item Dimensions
23"x9.75"x14.5"
UPC Code
693822029474 
Item Dimensions
23 x 9.75 x 14.5

Documents & Drawings

Reviews / Q&A