Free ground shipping on orders of $150 at list prices only

Horse Hair Floor Tool Brush

SKU: 102373

This horse hair floor tool has softer bristles with less chance to scratch for any surface where scratching may be an issue. Ideal use for floors with high gloss finish. Add the right tool to your vacuum and produce even better results for your cleaning application.

Read more...
$20.23
Success Icon
Available

Features

  • Coupling Style - 1.25" Friction Fit

Specifications

Product Weight
0.4 lb
Item Dimensions
10.125"x2.5"x4.125"
UPC Code
693822023731 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A