Free ground shipping on orders of $150 at list prices only.

54" Two-Piece Friction Fit One-Bend Aluminum Wand w/ Button Lock

SKU: 102266

A great addition to any ProTeam backpack vacuum, this two-piece lightweight friction fit aluminum wand is great for picking up large debris. Measures 1.5" x 54". With a variety of uses, this wand will deliver the versatility, durability and mobility you expect from a ProTeam vacuum.

Read more... Read more...
$94.48
Success Icon
Available

Features

  • Versatile - Expand the versatility of your ProTeam commercial vacuum with the right wand for the right application.
  • Durable - ProTeam wands are constructed to last, ensuring you get the most productivity out of your equipment.
  • Lightweight - ProTeam wands are lightweight by design, making it easy to clean the toughest messes.
  • Button Lock - Ability to separate wand for large debris pick up.
  • Fits - Friction Fit Tools
  • Coupling Style - 1.5" Friction Fit

Specifications

Product Weight
1.29 lb, 0.58 kg
Item Dimensions
54"x1.5"x1.5"
UPC Code
693822022666 
Item Dimensions
54 x 1.5 x 1.5

Reviews / Q&A